Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

7/16 DIN Male to 7/16 DIN Male Right Angle Cable 24 Inch Length Using RG217 Coax

Product ID: PE37600-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$523.99
25-49$497.79
50-99$471.59
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG217/U
RF Cable TypeRG217
RF Cable Impedance50 Ohm
Length24 inches

Description

7/16 DIN Male to 7/16 DIN Male Right Angle Cable 24 Inch Length Using RG217 Coax

The PE37600-24 is a 7/16 DIN male to male RF cable assembly with one right-angle connector, designed for RG217/U coax, offering 50 Ohm impedance. It supports RF and electronic system integration where a right-angle cable end helps route coax in tighter equipment layouts. Brass connector bodies, silver-plated contacts, PTFE dielectrics, and a PVC jacket support reliable interconnect performance in flexible cable runs.

Pasternack RF coax cable assembly is built with 7/16 DIN cable connection on one end and right angle 7/16 DIN cable connection on the other. Our 7/16 DIN to right angle 7/16 DIN cable assemblies have a male gender on end 1 and male on end 2. This 7/16 DIN to 7/16 DIN cable is a male to male coax assembly, PE37600-24, can also be known as a 7/16 DIN plug to right angle 7/16 DIN plug cable assembly and will be shipped same-day as it is purchased.

7/16 DIN plug to 7/16 DIN plug cable assembly PE37600-24 is built with RG217 which is a flexible coax type. The Pasternack flexible 7/16 DIN cable assembly is manufactured with 7/16 DIN to right angle 7/16 DIN cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 7/16 DIN male to 7/16 DIN right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE37600-24 can also be used in the other direction and will be right angle 7/16 DIN male to 7/16 DIN male cable assembly if the opposite connectivity is required.

7/16 DIN plug to 7/16 DIN right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 7/16 DIN to 7/16 DIN cable assembly for quick shipment worldwide. Variations of 7/16 DIN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 7/16 DIN male to 7/16 DIN male right angle cable 24 inch length using RG217 coax.

Frequently Asked Questions

What is the PE37600-24 RF cable assembly?

The PE37600-24 is a 7/16 DIN male to 7/16 DIN male RF cable assembly built with RG217/U coax for 50 Ohm systems. It uses an in-series configuration with one right-angle connector, one straight connector, brass bodies, silver-plated contacts, PTFE dielectrics, and a PVC jacket. Engineers use this assembly when equipment requires compatible 7/16 DIN interfaces and flexible coax routing between installed RF components. The right-angle end helps manage cable exit direction in tighter layouts while maintaining the standard 50 Ohm interconnect format.

When would I use a right-angle 7/16 DIN cable assembly?

A right-angle 7/16 DIN cable assembly like PE37600-24 is used when straight cable exit would interfere with nearby hardware. This assembly combines one right-angle 7/16 DIN male connector with one straight 7/16 DIN male connector on RG217/U coax. Integrators choose it for racks, panels, and equipment bays where connector clearance and cable bend direction matter during installation. It helps create cleaner cable paths in RF systems that still require standard 50 Ohm 7/16 DIN interconnect compatibility.

Is PE37600-24 compatible with standard 7/16 DIN interfaces?

The PE37600-24 is intended for standard 7/16 DIN interface connections that match its male-to-male, standard-polarity cable assembly design. It provides 50 Ohm connector impedance on both ends and uses standard connection methods with clamp and solder attachment. This makes it suitable for systems that need an in-series 7/16 DIN cable assembly using RG217/U coax. Engineers should still confirm mating gender, available clearance, and overall cable routing needs before selecting any installed RF interconnect.

Why do material choices matter in the PE37600-24 cable assembly?

Material choices matter because PE37600-24 uses brass connector bodies, silver-plated contacts, PTFE dielectrics, and a PVC cable jacket. These specified materials support the assembly's mechanical interface, contact performance, dielectric structure, and flexible outer protection in installed systems. Engineers consider those details when selecting cable assemblies for repeated handling, equipment integration, and standard 50 Ohm RF interconnect work. Matching documented materials to the application helps maintain consistency across builds, service replacements, and approved component lists.