In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

7/16 DIN Male Connector Crimp/Solder Attachment for LMR-240, PE-C240

Product ID: TC-240-716M
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector Series7/16 DIN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Interface Type 1LMR-240
Interface Type 2PE-C240

Description

7/16 DIN Male Connector Crimp/Solder Attachment for LMR-240, PE-C240

TC-240-716M 7/16 DIN male coaxial connector has an interface type of LMR-240, PE-C240 and a 50 Ohm impedance. Pasternack 7/16 DIN male connector uses shield/contact crimp/solder as an attachment method. Our male 7/16 DIN coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

The Pasternack 7/16 DIN male coaxial connector has a teflon dielectric type and a VSWR of 1.35. The Pasternack 7/16 DIN coaxial connector has a brass body with tri-metal plating. Our TC-240-716M 7/16 DIN connector uses spring copper contact. This 7/16 DIN male coaxial RF connector is RoHS and REACH compliant.

This Pasternack male 7/16 DIN connector will ship the same day as purchased. Our 7/16 DIN male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 7/16 DIN connector cable assemblies that will ship the same day as well.

*LMR™ is a Trademark of Times Microwave