Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

7/16 DIN Male Right Angle Connector Crimp/Solder Attachment for PE-C195, RG58, RG141, RG303, PE-P195, LMR-195

Product ID: PE44540
Product discontinued.
Replaced with PE45046.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector Series7/16 DIN
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Interface Type 1PE-C195
Interface Type 2RG58
Interface Type 3RG141
Interface Type 4RG303
Interface Type 5PE-P195
Interface Type 6LMR-195

Description

7/16 DIN Male Right Angle Connector Crimp/Solder Attachment for PE-C195, RG58, RG141, RG303, PE-P195, LMR-195

PE44540 7/16 DIN male right angle coaxial connector has an interface type of PE-C195, RG58, RG141, RG303, PE-P195, LMR-195 and a 50 Ohm impedance. Pasternack 7/16 DIN male connector uses shield/contact crimp/solder as an attachment method.

The Pasternack right angle 7/16 DIN male coaxial connector has a PTFE dielectric type. The Pasternack 7/16 DIN coaxial connector has a brass body with tri-metal plating. This 7/16 DIN male right angle coaxial RF connector is RoHS and REACH compliant.

This Pasternack right angle male 7/16 DIN connector will ship the same day as purchased. Our 7/16 DIN right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 7/16 DIN connector cable assemblies that will ship the same day as well.

*LMR™ is a Trademark of Times Microwave