We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

7/16 DIN Male Connector Crimp/Solder Attachment for RG213, RG8

Product ID: PE4570

Pricing

QuantityPrice
1-9$193.99
10-24$186.23
25-99$178.47
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 787
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector Series7/16 DIN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Interface Type 1RG213
Interface Type 2RG8

Description

7/16 DIN Male Connector Crimp/Solder Attachment for RG213, RG8

PE4570 7/16 DIN male coaxial connector has an interface type of RG213, RG8 and a 50 Ohm impedance. Pasternack 7/16 DIN male connector uses shield/contact crimp/solder as an attachment method.

The Pasternack 7/16 DIN coaxial connector has a brass body with nickel plating. This 7/16 DIN male coaxial RF connector is REACH compliant.

This Pasternack male 7/16 DIN connector will ship the same day as purchased. Our 7/16 DIN male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 7/16 DIN connector cable assemblies that will ship the same day as well.