Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

7/16 DIN Male Right Angle to 7/16 DIN Male Right Angle Cable Using LMR-195 Coax with HeatShrink and 180 Deg. Clock, LF Solder

Product ID: PE3W08846LF/HS/PH180
Product discontinued.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


7/16 DIN Male Right Angle Connector Crimp/Solder Attachment for LMR-195, LMR-195-FR, PE-C195, PE-P195Low Loss Flexible LMR-195 Outdoor Rated Coax Cable Double Shielded with Black PE Jacket7/16 DIN Male Right Angle Connector Crimp/Solder Attachment for LMR-195, LMR-195-FR, PE-C195, PE-P195Data Icon
PE45046LMR-195PE45046KitBOM Datasheet

7/16 DIN Male Right Angle to 7/16 DIN Male Right Angle Cable Using LMR-195 Coax with HeatShrink and 180 Deg. Clock, LF Solder

PE3W08846LF/HS/PH180 is a 7/16 DIN male right angle to 7/16 DIN male right angle cable using LMR-195 coax. This Pasternack 7/16 DIN male right angle to 7/16 DIN male right angle cable assembly uses a 50 Ohm 7/16 DIN for connector 1 and a 50 Ohm 7/16 DIN for connector 2. 7/16 DIN right angle to 7/16 DIN right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male 7/16 DIN right angle to male 7/16 DIN right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08846LF/HS/PH180 7/16 DIN male right angle to 7/16 DIN male right angle cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.