Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

7/16 DIN Male to 7/16 DIN Male Right Angle Cable Using PE-C600 Coax with HeatShrink, LF Solder

Product ID: PE3W06463LF/HS
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C600
RF Cable TypePE-C600
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


EZ-600-716M-XPE-C600PE44543KitBOM Datasheet

7/16 DIN Male to 7/16 DIN Male Right Angle Cable Using PE-C600 Coax with HeatShrink, LF Solder

PE3W06463LF/HS is a 7/16 DIN male to 7/16 DIN male right angle cable using PE-C600 coax. This Pasternack 7/16 DIN male to 7/16 DIN male right angle cable assembly uses a 50 Ohm 7/16 DIN for connector 1 and a 50 Ohm 7/16 DIN for connector 2. 7/16 DIN to 7/16 DIN right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male 7/16 DIN to male 7/16 DIN right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06463LF/HS 7/16 DIN male to 7/16 DIN male right angle cable assembly is constructed with PE-C600 coax.