In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

2 Folded Dipole antenna,138 MHz - 174 MHz, 7 dBi gain, 1/2 Wave Bidirectional pattern, V-pol, Type N Female Connector

Product ID: PEANED1002

Pricing

QuantityPrice
1-9$1,580.00
10-24$1,516.80
25-99$1,453.60
100-249$1,390.40
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 26
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarizationVertical
Minimum Frequency138 MHz
Maximum Frequency174 MHz
Connector SeriesN
Connector GenderFemale
Maximum Input VSWR1.8:1

Description