Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

2 Folded Dipole antenna, 138 MHz - 174 MHz, 7.6 dBi gain, 1/4 Wave Offset pattern, V-pol, Type N Female Connector

Product ID: PEANED1003

Pricing

QuantityPrice
1-9$1,700.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 31
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarizationVertical
Minimum Frequency138 MHz
Maximum Frequency174 MHz
Connector SeriesN
Connector GenderFemale
Maximum Input VSWR1.8:1

Description