Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

2 Folded Dipole antenna, 406 MHz - 512 MHz, 7.6 dBi gain, 1/4 Wave Offset pattern, V-pol, Type N Female Connector

Product ID: PEANED1011

Pricing

QuantityPrice
1-9$1,400.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 27
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarizationVertical
Minimum Frequency406 MHz
Maximum Frequency512 MHz
Connector SeriesN
Connector GenderFemale
Maximum Input VSWR1.8:1

Description