70 Watts WR-187 Waveguide Load 4.4 GHz to 5 GHz, Brass with CPR-187F Flange
Product ID:
PE-W187TR1001
Pricing
| Quantity | Price |
| 1-4 | $335.99 |
| 5-9 | $322.55 |
| 10-24 | $309.11 |
| 25-99 | $295.67 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Maximum Power | 70 Watt |
| Waveguide Size | WR-187 |
| Minimum Frequency | 4.4 GHz |
| Maximum Frequency | 5 GHz |
Description
70 Watts WR-187 Waveguide Load 4.4 GHz to 5 GHz, Brass with CPR-187F Flange
PE-W187TR1001 70 Watts waveguide load (also known as waveguide termination) has a WR-187 input. This Pasternack WR-187 waveguide load / termination is rated for a minimum frequency of 4.4 GHz and a maximum frequency of 5 GHz. Our WR-187 waveguide terminator has a maximum input power of 70 Watts.
WR-187 waveguide load / termination PE-W187TR1001 has an average maximum VSWR of 1.1:1. This Pasternack WR-187 instrumentation grade waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-187 load ships same day as purchased worldwide as with our other RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table