Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

0 to 70 dB Rotary Step Attenuator, BNC Female to BNC Female With 10 dB Step Rated to 2 Watts Up to 2.2 GHz

Product ID: PE70A1022

Pricing

QuantityPrice
1-4$801.99

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
DesignStep
Maximum Frequency2.2 GHz
Impedance50 Ohm
Power Maximum2 Watt
Connector Series 1BNC
Connector Gender 1Female
Connector Series 2BNC
Connector Gender 2Female
Minimum Attenuation0 dB

Description

0 to 70 dB Rotary Step Attenuator, BNC Female to BNC Female With 10 dB Step Rated to 2 Watts Up to 2.2 GHz

PE70A1022 is a stepped attenuator from Pasternack. Our BNC attenuator is a RF step attenuator design. This 50 Ohm manual step attenuator is precision manufactured to RF and microwave industry specifications.

The Pasternack coaxial step attenuator has a female gender for connector 1 and a BNC female for connector 2. PE70A1022 steped attenuator has a minimum attenuation of 0 dB and a maximum attenuation of 70 dB with 10dB step sizes. Our RF step attenuator has frequency range of DC to 2.2 GHz and a maximum VSWR of 0. This adjustable BNC attenuator is rated to 2 at the stated attenuation.

Our stepped attenuator PE70A1022 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This BNC attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.