Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

0 to 70 dB Rotary Step Attenuator, N-type Female to N-type Female With 1 dB Step Rated to 2 Watts Up to 6 GHz

Product ID: PE7440N-70

Pricing

QuantityPrice
1-4$2,540.00
5-9$2,438.40
10-24$2,336.80
25-99$2,235.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
DesignStep
Maximum Frequency6 GHz
Impedance50 Ohm
Power Maximum2 Watt
VSWR Maximum1.6:1
Connector Series 1N
Connector Gender 1Female
Connector Series 2N
Connector Gender 2Female
Minimum Attenuation0 dB
Maximum Attenuation70 dB

Description