Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

7/16 DIN Equal Split Power Tappers

Pasternack 7/16 DIN equal split RF power tappers (also known as RF tappers or signal tappers) are available with 50 Ohm impedances. 50 Ohm 7/16 RF tappers from Pasternack can be purchased in 2 Way, 3 Way and 4 Way tapper port designs. Many of the Pasternack 7/16 DIN RF signal tappers are RoHS and REACH compliant.


Ratings for the Pasternack 7/16 DIN RF microwave power tappers range to 500 Watts or 700 Watts depending on model. Frequency ratings for our 7/16 RF signal power tappers range up to 2.2 GHz or 2.7 GHz depending on model.


Our manufacturing facility certified to ISO 9001:2015 ships 7/16 DIN equal split RF power tappers the same day from the deepest, broadest inventory of microwave and RF components available. Exceptional customer service and technical support are on hand to support our customers with 7/16 RF power tapper needs. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Frequency Band

Max Power (Watts)

Design