75 Ohm 1.0/2.3 Male to 75 Ohm TNC Male Cable Using 75 Ohm RG6 Coax, LF Solder
Product ID:
PE3W16270LF
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | 1.0/2.3 |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 75 Ohm |
| Connector Series 2 | TNC |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 75 Ohm |
| RF Cable Part Number | RG6A/U |
| RF Cable Type | RG6 |
| RF Cable Impedance | 75 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE40003 | RG6A/U | PE44161 | KitBOM Datasheet |
|---|
75 Ohm 1.0/2.3 Male to 75 Ohm TNC Male Cable Using 75 Ohm RG6 Coax, LF Solder
PE3W16270LF is a 1.0/2.3 male to TNC male cable using RG6 coax. This Pasternack 1.0/2.3 male to TNC male cable assembly uses a 75 Ohm 1.0/2.3 for connector 1 and a 75 Ohm TNC for connector 2.
Our male 1.0/2.3 to male TNC cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W16270LF 1.0/2.3 male to TNC male cable assembly is constructed with RG6 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table