We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

75 Ohm 1.0/2.3 Male to Trimmed Lead Cable Using 75 Ohm 4694R-BL Coax

Product ID: PE3C10626/BL

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.0/2.3
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
RF Cable Part Number4694R-BL

Description

75 Ohm 1.0/2.3 Male to Trimmed Lead Cable Using 75 Ohm 4694R-BL Coax

PE3C10626/BL is a 1.0/2.3 male to cable using coax. This Pasternack 1.0/2.3 male to cable assembly uses a 75 Ohm 1.0/2.3 for connector 1 and a for connector 2.

Our male 1.0/2.3 to cable assembly uses a cable type that is . Pasternack PE3C10626/BL 1.0/2.3 male to cable assembly is constructed with coax.