In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

75 Ohm BNC Female 4 Hole Flange to 75 Ohm N Male Cable Using 75 Ohm RG187 Coax

Product ID: PE3W13385

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 175 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG187A/U
RF Cable TypeRG187
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44652RG187A/UPE4513KitBOM Datasheet

75 Ohm BNC Female 4 Hole Flange to 75 Ohm N Male Cable Using 75 Ohm RG187 Coax

PE3W13385 is a BNC female 4 hole flange to N male cable using RG187 coax. This Pasternack BNC female 4 hole flange to N male cable assembly uses a 75 Ohm BNC for connector 1 and a 75 Ohm N for connector 2.

Our female BNC 4 hole flange to male N cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W13385 BNC female 4 hole flange to N male cable assembly is constructed with RG187 coax.