Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

75 Ohm BNC Male to 50 Ohm BNC Male Matching Pad Operating from DC to 3 GHz

Product ID: PE70MP1112

Pricing

QuantityPrice
1-24$69.59

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector In SeriesBNC
Connector In GenderMale
Connector In Impedance75 Ohm
Connector Out SeriesBNC
Connector Out GenderMale
Connector Out Impedence50 Ohm
Minimum FrequencyDC
Maximum Frequency3 GHz
Maximum VSWR1.25:1
Maximum Attenuation7.5 dB

Description