Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm BNC Male Right Angle to 75 Ohm SMB Jack Bulkhead Cable Using 75 Ohm RG179 Coax

Product ID: PE3W15298

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4610RG179B/UPE4255KitBOM Datasheet

75 Ohm BNC Male Right Angle to 75 Ohm SMB Jack Bulkhead Cable Using 75 Ohm RG179 Coax

PE3W15298 is a BNC male right angle to SMB jack bulkhead cable using RG179 coax. This Pasternack BNC male right angle to SMB jack bulkhead cable assembly uses a 75 Ohm BNC for connector 1 and a 75 Ohm SMB for connector 2. BNC right angle to SMB coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male BNC right angle to jack SMB bulkhead cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W15298 BNC male right angle to SMB jack bulkhead cable assembly is constructed with RG179 coax.