In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

75 Ohm BNC Male to 75 Ohm BNC Male Cable Using 95 Ohm RG180 Coax , LF Solder

Product ID: PE36046LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG180B/U
RF Cable TypeRG180
RF Cable Impedance95 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4633RG180B/UPE4633KitBOM Datasheet

75 Ohm BNC Male to 75 Ohm BNC Male Cable Using 95 Ohm RG180 Coax, LF Solder

PE36046LF is a BNC male to BNC male cable using RG180 coax. This Pasternack BNC male to BNC male cable assembly uses a 75 Ohm BNC for connector 1 and a 75 Ohm BNC for connector 2.

Our male BNC to male BNC cable assembly uses a flexible cable type that is 95 Ohm. Pasternack PE36046LF BNC male to BNC male cable assembly is constructed with RG180 coax.