Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm BNC Male to 75 Ohm SMB Positive Snap Plug Right Angle Cable Using 75 Ohm RG187 Coax

Product ID: PE3W13730

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2SMB Positive Snap
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG187A/U
RF Cable TypeRG187
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4604RG187A/UPE44445KitBOM Datasheet

75 Ohm BNC Male to 75 Ohm SMB Positive Snap Plug Right Angle Cable Using 75 Ohm RG187 Coax

PE3W13730 is a BNC male to SMB Positive Snap plug right angle cable using RG187 coax. This Pasternack BNC male to SMB Positive Snap plug right angle cable assembly uses a 75 Ohm BNC for connector 1 and a 75 Ohm SMB Positive Snap for connector 2. BNC to SMB Positive Snap right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male BNC to plug SMB Positive Snap right angle cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W13730 BNC male to SMB Positive Snap plug right angle cable assembly is constructed with RG187 coax.