Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Diplexer 75 Ohm Type F Female, 20 to 862 MHz Low Pass, 950 to 2300 MHz High Pass

Product ID: PE8DP1002

Pricing

QuantityPrice
1-24$42.59
25-49$40.46
50-99$38.33
100-249$36.63
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Filter Impedance75 Ohm
LP Passband Frequency, Min20 MHz
LP Passband Frequency, Max862 MHz
HP Passband Frequency, Min950 MHz
HP Passband Frequency, Max2.3 GHz
Connector SeriesF
Connector GenderFemale
Connector GroupThreaded
Filter Length2.106 in
Filter Width1.791 in
Filter Height0.709 in
LP Return Loss, Min10 dB
HP Return Loss, Min10 dB
LP Insertion Loss, Max2.6 dB
HP Insertion Loss, Max2.6 dB

Description