Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Diplexer 75 Ohm Type F Female, 5 to 390 MHz Low Pass, 650 to 1,000 MHz High Pass

Product ID: PE8DP1001

Pricing

QuantityPrice
1-24$45.79

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 286
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties