Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Diplexer 75 Ohm Type F Female, 5 to 42 MHz Low Pass, 54 to 1250 MHz High Pass

Product ID: PE8DP1006

Pricing

QuantityPrice
1-9$139.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Filter Impedance75 Ohm
LP Passband Frequency, Min5 MHz
LP Passband Frequency, Max42 MHz
HP Passband Frequency, Min54 MHz
HP Passband Frequency, Max1.25 GHz
Connector SeriesF
Connector GenderFemale
Connector GroupThreaded
Filter Length2.933 in
Filter Width1.299 in
Filter Height0.705 in
LP Return Loss, Min14 dB
HP Return Loss, Min12 dB
LP Insertion Loss, Max2.2 dB
HP Insertion Loss, Max2.2 dB

Description