Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Diplexer 75 Ohm Type F Female, 5 to 1450 MHz Low Pass, 1550 to 2300 MHz High Pass

Product ID: PE8DP1003

Pricing

QuantityPrice
1-24$51.99
25-49$49.39
50-99$46.79
100-249$44.71
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Filter Impedance75 Ohm
LP Passband Frequency, Min5 MHz
LP Passband Frequency, Max1.45 GHz
HP Passband Frequency, Min1.55 GHz
HP Passband Frequency, Max2.3 GHz
Connector SeriesF
Connector GenderFemale
Connector GroupThreaded
Filter Length2.933 in
Filter Width1.299 in
Filter Height0.705 in
LP Return Loss, Min10 dB
HP Return Loss, Min10 dB
LP Insertion Loss, Max2.5 dB
HP Insertion Loss, Max2.5 dB

Description