Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Diplexer 75 Ohm Type F Female, 5 to 68 MHz and 125 to 1000 MHz TV Band, 87 to 108 MHz FM Band

Product ID: PE8DP1005

Pricing

QuantityPrice
1-24$52.49
25-49$49.87
50-99$47.24
100-249$45.14
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Filter Impedance75 Ohm
LP Passband Frequency, Min87 MHz
LP Passband Frequency, Max108 MHz
HP Passband Frequency, Min5 MHz
HP Passband Frequency, Max1 GHz
Connector SeriesF
Connector GenderFemale
Connector GroupThreaded
Filter Length2.933 in
Filter Width1.299 in
Filter Height0.705 in
LP Return Loss, Min10 dB
HP Return Loss, Min10 dB
LP Insertion Loss, Max3 dB
HP Insertion Loss, Max1 dB

Description