75 Ohm F Female Bulkhead to 75 Ohm BNC Male Cable Using 75 Ohm RG59 Coax, LF Solder
Product ID:
PE3W16964LF
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | F |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | Bulkhead |
| Connector Impedance 1 | 75 Ohm |
| Connector Series 2 | BNC |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 75 Ohm |
| RF Cable Part Number | RG59B/U |
| RF Cable Type | RG59 |
| RF Cable Impedance | 75 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE45552 | RG59B/U | PE4602 | KitBOM Datasheet |
|---|
75 Ohm F Female Bulkhead to 75 Ohm BNC Male Cable Using 75 Ohm RG59 Coax, LF Solder
PE3W16964LF is a F female bulkhead to BNC male cable using RG59 coax. This Pasternack F female bulkhead to BNC male cable assembly uses a 75 Ohm F for connector 1 and a 75 Ohm BNC for connector 2.
Our female F bulkhead to male BNC cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W16964LF F female bulkhead to BNC male cable assembly is constructed with RG59 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table