75 Ohm F Female Bulkhead to 75 Ohm N Male Cable Using 93 Ohm RG62 Coax, LF Solder
Product ID:
PE3W19716LF
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | F |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | Bulkhead |
| Connector Impedance 1 | 75 Ohm |
| Connector Series 2 | N |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 75 Ohm |
| RF Cable Part Number | RG62A/U |
| RF Cable Type | RG62 |
| RF Cable Impedance | 93 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE45552 | RG62A/U | PE4512 | KitBOM Datasheet |
|---|
75 Ohm F Female Bulkhead to 75 Ohm N Male Cable Using 93 Ohm RG62 Coax, LF Solder
PE3W19716LF is a F female bulkhead to N male cable using RG62 coax. This Pasternack F female bulkhead to N male cable assembly uses a 75 Ohm F for connector 1 and a 75 Ohm N for connector 2.
Our female F bulkhead to male N cable assembly uses a flexible cable type that is 93 Ohm. Pasternack PE3W19716LF F female bulkhead to N male cable assembly is constructed with RG62 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table