Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm F Male to 75 Ohm F Female Adapter

Product ID: PE91782

Pricing

QuantityPrice
1-9$134.99
10-24$129.59
25-99$124.19
100-249$118.79
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 19
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series 1 F
Connector Gender 1 Male
Connector Polarity 1 Standard
Connector Impedance 1 75 Ohm
Connector Series 2 F
Connector Gender 2 Female
Connector Polarity 2 Standard
Connector Impedance 2 75 Ohm
Frequency, Min DC
Frequency, Max 4 GHz
Adapter Body Style Straight
Connector Mount Method 1 None
Connector Body Material 1 Brass
Connector Body Plating 1 Copper-Tin-Zinc Alloy
Connector Mount Method 2 None
Connector Body Material 2 Brass
Connector Body Plating 2 Copper-Tin-Zinc Alloy

Description

75 Ohm F Male to 75 Ohm F Female Adapter

Pasternack’s PE91782 75 ohm type F male to type F female adapter is part of our full line of RF components available for same-day shipping. Our type F to type F adapter has a male to female gender configuration. PE91782 type F male to type F female adapter operates to 4 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum.

The PE91782 Pasternack RF adapter can also be used as a connector saver to extend equipment life. RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain adapter configurations can also be used to protect connectors on expensive equipment where the number of connect/disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.