75 Ohm F Male to 75 Ohm F Female Bulkhead Cable 72 Inch Length Using 75 Ohm RG6-CATV Coax with HeatShrink
Product ID:
PE37112/HS-72
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Pricing
| Quantity | Price |
| 1-24 | $65.99 |
| 25-49 | $62.69 |
| 50-99 | $59.39 |
| 100-249 | $56.75 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 377

Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications. |
| Connector 1 Series | F |
| Connector 1 Gender | Male |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector 1 Impedance | 75 Ohm |
| Connector 2 Series | F |
| Connector 2 Gender | Female |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | Bulkhead |
| Connector 2 Impedance | 75 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Nickel |
| RF Cable Part Number | RG6-CATV |
| RF Cable Type | RG6-CATV |
| RF Cable Impedance | 75 Ohm |
| Length, Max | 72 inches |
Description
75 Ohm F Male to 75 Ohm F Female Bulkhead Cable 72 Inch Length Using 75 Ohm RG6-CATV Coax with HeatShrink
Radio frequency assembly 75 Ohm F male to 75 Ohm F female bulkhead cable 72 inch length using 75 Ohm RG6-CATV coax with heatshrink from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The 75 Ohm F male to 75 Ohm F female bulkhead cable 72 inch length using 75 Ohm RG6-CATV coax with heatshrink, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom type F to type F cable assembly orders will ship same business day as well.
Pasternack RF coax cable assembly is built with F type cable connection on one end and F type bulkhead cable connection on the other. Our type F to type F cable assembly has male gender on end 1 and female on end 2. PE37112/HS-72 can also be known as a type F plug to type F jack cable assembly and will be shipped same-day as it is purchased. This RF cable assembly with 0.5 inches diameter has copper as cable inner conducting material and PE (F) dielectric type.
F type plug to type F jack cable assembly PE37112/HS-72 is built with RG6-CATV which is a flexible coax type. The Pasternack flexible F cable assembly is manufactured with F type to type F cable connectors, has a 75 Ohm impedance and is triple shielded. Both the connectors have a crimp/solder attachment method and a brass body with nickel plating. Additional dimensions, specifications and CAD drawings for this PE37112/HS-72 RF cable are available on our downloadable PDF datasheet.PE37112/HS-72 can also be used in the other direction and will be type F female bulkhead to type F male cable assembly if the opposite connectivity is required.
Type F plug to F type jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type F to type F cable assembly for quick shipment worldwide. Variations of F type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured.For further information on similar products, our expert technical support and trained sales team can get you the ideal F RF cable assembly as per your requirements.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table