75 Ohm F Male to 75 Ohm F Male Cable 48 Inch Length Using 75 Ohm RG179 Coax
Product ID:
PE3W09571-48
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Pricing
| Quantity | Price |
| 1-24 | $69.99 |
| 25-49 | $66.49 |
| 50-99 | $62.99 |
| 100-249 | $60.19 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2

Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications. |
| Connector 1 Series | F |
| Connector 1 Gender | Male |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector 1 Impedance | 75 Ohm |
| Connector 2 Series | F |
| Connector 2 Gender | Male |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector 2 Impedance | 75 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Nickel |
| RF Cable Part Number | RG179B/U |
| RF Cable Type | RG179 |
| RF Cable Impedance | 75 Ohm |
| Length, Max | 48 inches |
Description
75 Ohm F Male to 75 Ohm F Male Cable 48 Inch Length Using 75 Ohm RG179 Coax
The PE3W09571-48 is a F male to male cable assembly designed for 75 Ohm system interconnects, offering 75 Ohm impedance and DC to 1 GHz operation. It connects 75 Ohm RF and electronic assemblies where straight F interfaces are needed for in-series cable routing and signal distribution. Brass connector bodies with gold-plated brass contacts and PTFE dielectric support reliable mating across a -55°C to 200°C operating range.
Pasternack RF coax cable assembly is built with type F cable connection on one end and F type cable connection on the other. Our type F to type F cable assemblies have a male gender on end 1 and male on end 2. This type F to F type cable is a male to male coax assembly, PE3W09571-48, can also be known as a type F plug to F type plug cable assembly and will be shipped same-day as it is purchased.
Type F plug to type F plug cable assembly PE3W09571-48 is built with RG179 which is a flexible coax type. The Pasternack flexible F cable assembly is manufactured with F type to type F cable connectors, has a 75 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency type F male to type F male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.
Type F plug to F type plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type F to type F cable assembly for quick shipment worldwide. Variations of type F cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 75 Ohm F male to 75 Ohm F male cable 48 inch length using 75 Ohm RG179 coax.
Frequently Asked Questions
What is the PE3W09571-48 RF cable assembly?
The PE3W09571-48 is a 75 Ohm F male to F male cable assembly built for in-series connections between matched 75 Ohm interfaces. It uses RG179B/U coax, supports DC to 1 GHz operation, and specifies 1.4:1 maximum VSWR for controlled signal transfer. Engineers use this cable in RF and electronic systems that rely on F connectors for straightforward equipment interconnects. Its straight connector format, PTFE dielectric, and FEP jacket also support routing in installations that face broad operating temperatures.
When would I use an F male to F male 75 Ohm cable?
An F male to F male 75 Ohm cable like PE3W09571-48 is used when two F female ports must be linked directly. This assembly combines 75 Ohm connectors with RG179B/U coax and DC to 1 GHz performance for impedance-matched signal paths. Engineers often choose it for broadcast electronics, signal distribution hardware, and bench setups that use standard F interfaces. The straight connector design also helps when cable routing space is limited but a direct in-series connection is still required.
Is PE3W09571-48 suitable for 75 Ohm video and electronics applications?
Yes, the PE3W09571-48 is suitable for 75 Ohm video and electronics applications that operate within a DC to 1 GHz range. It is built with 75 Ohm F male connectors on both ends, which helps maintain compatibility across matched system ports. Integrators can use it in equipment interconnects, distribution paths, and test environments where F-series coax connections are already specified. Its brass construction, gold-plated contacts, and PTFE dielectric support dependable performance across repeated use and changing temperatures.
What makes RG179B/U a practical choice for this cable assembly?
RG179B/U is a practical choice for PE3W09571-48 because it supports a compact 75 Ohm coaxial connection for low-frequency RF and electronics work. In this assembly, the cable pairs with F male connectors, a FEP jacket, and a -55°C to 200°C operating temperature range. That combination fits interconnect tasks where installers need flexible routing and stable electrical performance across varying environmental conditions. It is especially useful in system integration and lab setups that require a smaller 75 Ohm cable between standard F interfaces.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table