Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm F Male to 75 Ohm F Male Cable Using 75 Ohm LMR-400-75 Coax

Product ID: PE3C1152

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1F
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2F
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberLMR-400-75
RF Cable TypeLMR-400-75
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


75 Ohm F Male Connector Crimp/Non-Solder Contact Attachment for LMR-400-7575 Ohm Low Loss Flexible LMR-400-75 Outdoor Rated Coax Cable Double Shielded with Black PE Jacket75 Ohm F Male Connector Crimp/Non-Solder Contact Attachment for LMR-400-75Data Icon
EZ-400-FM-75LMR-400-75EZ-400-FM-75KitBOM Datasheet

75 Ohm F Male to 75 Ohm F Male Cable Using 75 Ohm LMR-400-75 Coax

PE3C1152 is a F male to F male cable using LMR-400-75 coax. This Pasternack F male to F male cable assembly uses a 75 Ohm F for connector 1 and a 75 Ohm F for connector 2.

Our male F to male F cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3C1152 F male to F male cable assembly is constructed with LMR-400-75 coax.

* LMR™ is a trademark of Times Microwave Systems.