Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm Fixed Attenuators

Our 75 Ohm fixed attenuators are available with BNC, F and N connectors. RF dB attenuation values for these Pasternack 75 Ohm fixed attenuators range from 1 dB to 30 dB. The frequency range of our 75 Ohm fixed attenuators is from DC to 4 GHz. This product line includes low to high power attenuators which have the power handling up to 2 Watts.


Pasternack 75 Ohm fixed attenuators include male and female genders and can be bi-directional, depending on the power rating. Our 75 Ohm fixed attenuators are manufactured to precise industry specifications and the bodies are constructed of nickel plated brass. Pasternack commonly uses Pi attenuators or Pi pads for its attenuator designs.


Pasternack Enterprises' facility certified to ISO 9001:2015 ships 75 Ohm fixed attenuators the same day from the broadest, deepest inventory of RF and microwave part numbers in stock. Excellent customer service and technical support are available to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).