To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

75 Ohm Flexible PE-B159-GR Coax Cable Double Shielded with Green PVC Jacket

Product ID: PE-B159-GR
Product discontinued when current inventory is depleted.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Generic NamePE-B159-GR
Flex TypeFlexible
Impedance75 Ohm
Dielectric TypePE (F)
Velocity of Propagation83 %
Jacket Diameter0.159 in
Jacket MaterialPVC
No. of Shields2
Attenuation at 1 Ghz.10.5 dB
Frequency, Max3 GHz
Max Operating Temperature75 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time1.5 in
Coax TypeCoax

Description

75 Ohm Flexible PE-B159-GR Coax Cable Double Shielded with Green PVC Jacket

PE-B159-GR part number from Pasternack is a PE-B159-GR coax cable that is flexible. Pasternack MINI 59 flexible coax cable is 75 Ohm and has a PE (F) dielectric. Our MINI 59 coax is constructed with a 0.159 jacket made of PVC. MINI 59 coax has a shield count of 2 and the maximum frequency for this Pasternack cable is 3 GHz. MINI 59 coax cable has an attenuation at 1 GHz of 10.5 dB.

Pasternack PE-B159-GR coax cables are part of over 40,000 RF, microwave and millimeter wave components. MINI 59 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using MINI 59 or other coax can be built and shipped same day as well.