75 Ohm Flexible PE-B159-WH Coax Cable Double Shielded with White PVC Jacket
Product ID:
PE-B159-WH
Pricing
FEET | Price |
1-99 | $1.02 |
100-499 | $0.97 |
500-999 | $0.92 |
1000-2499 | $0.88 |
2500+ | Call Us |
* All Prices are in US Dollars and do not include duties

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | PE-B159-WH |
Flex Type | Flexible |
Impedance | 75 Ohm |
Dielectric Type | PE (F) |
Velocity of Propagation | 83 % |
Jacket Diameter | 0.159 in |
Jacket Material | PVC |
No. of Shields | 2 |
Attenuation at 1 Ghz. | 10.5 dB |
Frequency, Max | 3 GHz |
Max Operating Temperature | 75 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Minimum Bend Radius, One Time | 1.5 in |
Coax Type | Coax |
Description
75 Ohm Flexible PE-B159-WH Coax Cable Double Shielded with White PVC Jacket
PE-B159-WH part number from Pasternack is a PE-B159-WH coax cable that is flexible. Pasternack MINI 59 flexible coax cable is 75 Ohm and has a PE (F) dielectric. Our MINI 59 coax is constructed with a 0.159 jacket made of PVC. MINI 59 coax has a shield count of 2 and the maximum frequency for this Pasternack cable is 3 GHz. MINI 59 coax cable has an attenuation at 1 GHz of 10.5 dB.
Pasternack PE-B159-WH coax cables are part of over 40,000 RF, microwave and millimeter wave components. MINI 59 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using MINI 59 or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.