Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

75 Ohm Flexible PE-B159-YW Coax Cable Double Shielded with Yellow PVC Jacket

Product ID: PE-B159-YW-BULK

Pricing

Quantity (Feet)Price
1-24$1.33
25-49$1.26
50-99$1.20
100-249$1.14
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 49
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NamePE-B159-YW
Flex TypeFlexible
Impedance75 Ohm
Dielectric TypePE (F)
Velocity of Propagation83 %
Jacket Diameter0.159 in
Jacket MaterialPVC
No. of Shields2
Attenuation at 1 Ghz.10.5 dB
Frequency, Max3 GHz
Max Operating Temperature75 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time1.5 in
Coax TypeCoax

Description