The LMR-240-75-DB-BULK part number from Pasternack is a LMR-240-75-DB low-loss coax cable that is flexible. Pasternack flexible coax RF cable has an impedance of 75 Ohm and a Foam PE dielectric. Our LMR-240-75-DB coax cable is constructed with a 0.24-inch jacket made of polyethylene. This low-loss coax cable has a nominal capacitance of 16.1 pF/Ft.
This LMR-240-75-DB flexible RF cable has a minimum RF shielding of 90 dB. Our coax cable from Pasternack has a maximum frequency of 2.5 GHz. Additional specifications for this LMR-240-75-DB-BULK RF coaxial cable are on our downloadable PDF datasheet above. This low-loss RF cable has a one-time minimum bend radius of 0.75 inch and a repeat minimum bend radius of 2.5 inch. Our low-loss 75 Ohm flexible cable has a peak power rating of 5,600 watts.
Our LMR-240-75-DB coax cable can operate at temperatures ranging from -40 to +85 degrees C. The coax cable has a typical insertion loss/attenuation of 1.3, 1.6, 2.9, 3.5, 5, 7.2, 9.4, 10.3, 10.9 and 12.3 dB/100ft at frequency of 30 MHz, 50 MHz, 150 MHz, 220 MHz, 450 MHz, 900 MHz, 1.5 GHz, 1.8 GHz, 2 GHz and 2.5 GHz respectively. The LMR-240-75-DB-BULK flexible RF cable has a copper center conductor.
Pasternack LMR-240-75-DB low-loss coax cables are part of our RF, microwave, and millimeter wave components. These flexible cables and our other RF parts are available for same-day shipping worldwide. Custom RF cable assemblies using LMR-240-75-DB or other coax can be built and shipped the same business day as well.
LMR® is a registered trademark of Times Microwave Systems.