Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm Low Loss Flexible LMR®-400-75-DB Rated Coax Cable with PE Jacket

Product ID: LMR-400-75-DB

Pricing

Price: $3.61 
* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 56
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
Replaced with LMR-400-75-DB-BULK.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Generic NameLMR-400-75-DB
Flex TypeFlexible
Impedance75 Ohm
Dielectric TypeFoam PE
Velocity of Propagation85 %
Jacket Diameter0.405 in
Jacket MaterialPE
RF Shielding90 dB
Frequency, Max2.5 GHz
Max Operating Temperature85 deg C
Minimum Bend Radius, One Time1 in
Minimum Bend Radius, Repeated4 in
Coax TypeCoax

Description