Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm Low Loss Flexible LMR-600-75-DB Rated Coax Cable Single Shielded with PE Jacket

Product ID: LMR-600-75-DB-BULK

Pricing

Quantity (Feet)

Price: $4.33 
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 200
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameLMR-600-75-DB
Flex TypeFlexible
Impedance75 Ohm
Dielectric TypePTFE
Velocity of Propagation87 %
Jacket Diameter0.59 in
Jacket MaterialPE
No. of Shields1
Frequency, Max2.5 GHz
Max Operating Temperature85 deg C
Minimum Bend Radius, Repeated1 in
Coax TypeCoax

Description