75 Ohm Push-On MCX Plug Right Angle to 75 Ohm MCX Plug Cable Using 75 Ohm RG179 Coax
Product ID:
PE3W03218
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | MCX |
| Connector 1 Gender | Plug |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Right Angle |
| Connector 1 Impedance | 75 Ohm |
| Connector 2 Series | MCX |
| Connector 2 Gender | Plug |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector 2 Impedance | 75 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Gold |
| RF Cable Part Number | RG179B/U |
| RF Cable Type | RG179 |
| RF Cable Impedance | 75 Ohm |
Description
75 Ohm Push-On MCX Plug Right Angle to 75 Ohm MCX Plug Cable Using 75 Ohm RG179 Coax
Radio frequency assembly 75 Ohm push-on MCX plug right angle to 75 Ohm MCX plug cable using 75 Ohm RG179 coax from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The 75 Ohm push-on MCX plug right angle to 75 Ohm MCX plug cable using 75 Ohm RG179 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom MCX to MCX cable assembly orders will ship same business day as well.
Pasternack RF coax cable assembly is built with right angle MCX cable connection on one end and MCX cable connection on the other. Our right angle MCX to MCX cable assembly has plug gender on end 1 and plug on end 2. PE3W03218 can also be known as a right angle MCX male to MCX male cable assembly and will be shipped same-day as it is purchased. This RF cable assembly with 0.5 inches diameter has copper clad steel as cable inner conducting material and PTFE dielectric type.
This cable assembly employs durable and flexible materials, and with a 0.400 inches bend radius can withstand repetitive movements, ensuring reliable performance over extended periods.
MCX male to MCX male cable assembly PE3W03218 is built with RG179 which is a flexible coax type. The Pasternack flexible MCX cable assembly is manufactured with right angle MCX to MCX cable connectors, has a 75 Ohm impedance and is single shielded. Both the connectors have a crimp/solder attachment method and a brass body with gold plating. Additional dimensions, specifications and CAD drawings for this PE3W03218 RF cable are available on our downloadable PDF datasheet.PE3W03218 can also be used in the other direction and will be MCX plug to right angle MCX plug cable assembly if the opposite connectivity is required.
MCX right angle male to MCX male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MCX to MCX cable assembly for quick shipment worldwide. Variations of MCX cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured.For further information on similar products, our expert technical support and trained sales team can get you the ideal MCX RF cable assembly as per your requirements.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table