Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm 141 Semi-rigid Coax Cable with Copper

Product ID: PE-SR402-75-STR-BULK

Pricing

Quantity (Feet)Price
1-24$19.49
25-49$18.52
50-99$17.54
100-249$16.76
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 35
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic Name141 Semi-rigid
Flex TypeSemi-Rigid
Impedance75 Ohm
Dielectric TypePTFE
No. of Shields1
Attenuation at 1 Ghz.12.5 dB
Frequency, Max36 GHz
Max Operating Temperature200 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Coax TypeCoax

Description