In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

75 Ohm 141 Semi-rigid Coax Cable with Copper

Product ID: PE-SR402-75-STRAIGHT
Product discontinued when current inventory is depleted.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Generic Name141 Semi-rigid
Flex TypeSemi-Rigid
Impedance75 Ohm
Dielectric TypePTFE
No. of Shields1
Attenuation at 1 Ghz.12.5 dB
Frequency, Max36 GHz
Max Operating Temperature200 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Coax TypeCoax

Description

75 Ohm 141 Semi-rigid Coax Cable with Copper

PE-SR402-75-STRAIGHT part number from Pasternack is a 141 Semi-rigid coax cable that is semi-rigid. Pasternack PE-SR402-75 semi-rigid coax cable is 75 Ohm and has a PTFE dielectric.PE-SR402-75 coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 36 GHz. PE-SR402-75 coax cable has an attenuation at 1 GHz of 12.5 dB.

Pasternack 141 Semi-rigid coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-SR402-75 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-SR402-75 or other coax can be built and shipped same day as well.