Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

75 Ohm SMB Jack to 75 Ohm SMB Jack Cable Using 95 Ohm RG180 Coax , LF Solder

Product ID: PE3W15113LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG180B/U
RF Cable TypeRG180
RF Cable Impedance95 Ohm

Description

Click on the below images to access KitBOM product pages:


75 Ohm SMB Jack Connector Crimp/Solder Attachment for PE-B150, RG180, RG19575 Ohm SMB Jack Connector Crimp/Solder Attachment for PE-B150, RG180, RG195Data Icon
PE4163RG180B/UPE4163KitBOM Datasheet

75 Ohm SMB Jack to 75 Ohm SMB Jack Cable Using 95 Ohm RG180 Coax, LF Solder

PE3W15113LF is a SMB jack to SMB jack cable using RG180 coax. This Pasternack SMB jack to SMB jack cable assembly uses a 75 Ohm SMB for connector 1 and a 75 Ohm SMB for connector 2.

Our jack SMB to jack SMB cable assembly uses a flexible cable type that is 95 Ohm. Pasternack PE3W15113LF SMB jack to SMB jack cable assembly is constructed with RG180 coax.