Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

75 Ohm SMB Positive Snap Plug Right Angle to 75 Ohm SMB Positive Snap Plug Right Angle Cable Using 75 Ohm RG179 Coax

Product ID: PE3W14010

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB Positive Snap
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2SMB Positive Snap
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


75 Ohm SMB Positive Snap Plug Right Angle Connector Crimp/Solder Attachment For RG179, RG18775 Ohm SMB Positive Snap Plug Right Angle Connector Crimp/Solder Attachment For RG179, RG187Data Icon
PE44445RG179B/UPE44445KitBOM Datasheet

75 Ohm SMB Positive Snap Plug Right Angle to 75 Ohm SMB Positive Snap Plug Right Angle Cable Using 75 Ohm RG179 Coax

PE3W14010 is a SMB Positive Snap plug right angle to SMB Positive Snap plug right angle cable using RG179 coax. This Pasternack SMB Positive Snap plug right angle to SMB Positive Snap plug right angle cable assembly uses a 75 Ohm SMB Positive Snap for connector 1 and a 75 Ohm SMB Positive Snap for connector 2. SMB Positive Snap right angle to SMB Positive Snap right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SMB Positive Snap right angle to plug SMB Positive Snap right angle cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W14010 SMB Positive Snap plug right angle to SMB Positive Snap plug right angle cable assembly is constructed with RG179 coax.