75 Ohm SMB Positive Snap Plug to 50 Ohm TNC Male Cable Using 75 Ohm RG59 Coax
Product ID:
PE3W10841
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SMB Positive Snap |
| Connector Gender 1 | Plug |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 75 Ohm |
| Connector Series 2 | TNC |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | RG59B/U |
| RF Cable Type | RG59 |
| RF Cable Impedance | 75 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE44442 | RG59B/U | PE4154 | KitBOM Datasheet |
|---|
75 Ohm SMB Positive Snap Plug to 50 Ohm TNC Male Cable Using 75 Ohm RG59 Coax
PE3W10841 is a SMB Positive Snap plug to TNC male cable using RG59 coax. This Pasternack SMB Positive Snap plug to TNC male cable assembly uses a 75 Ohm SMB Positive Snap for connector 1 and a 50 Ohm TNC for connector 2.
Our plug SMB Positive Snap to male TNC cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W10841 SMB Positive Snap plug to TNC male cable assembly is constructed with RG59 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table