75 Ohm SMC Plug to 75 Ohm SMC Jack Cable 24 Inch Length Using 75 Ohm RG187 Coax
Product ID:
PE3W08970-24
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Pricing
| Quantity | Price |
| 1-24 | $141.99 |
| 25-49 | $134.89 |
| 50-99 | $127.79 |
| 100-249 | $122.11 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 41

Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications. |
| Connector 1 Series | SMC |
| Connector 1 Gender | Plug |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector 1 Impedance | 75 Ohm |
| Connector 2 Series | SMC |
| Connector 2 Gender | Jack |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector 2 Impedance | 75 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Nickel |
| RF Cable Part Number | RG187A/U |
| RF Cable Type | RG187 |
| RF Cable Impedance | 75 Ohm |
| Length, Max | 24 inches |
Description
75 Ohm SMC Plug to 75 Ohm SMC Jack Cable 24 Inch Length Using 75 Ohm RG187 Coax
Radio frequency assembly 75 Ohm SMC plug to 75 Ohm SMC jack cable 24 inch length using 75 Ohm RG187 coax from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The 75 Ohm SMC plug to 75 Ohm SMC jack cable 24 inch length using 75 Ohm RG187 coax, SMC cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SMC to SMC cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with SMC cable connection on one end and SMC cable connection on the other. Our SMC to SMC cable assemblies have a plug gender on end 1 and jack on end 2. PE3W08970-24 can also be known as a SMC male to SMC female cable assembly and will be shipped same-day as it is purchased.
SMC male to SMC female cable assembly PE3W08970-24 is built with RG187 which is a flexible coax type. The Pasternack flexible SMC cable assembly is manufactured with SMC to SMC cable connectors, has a 75 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency SMC plug to SMC jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W08970-24 can also be used in the other direction and will be SMC jack to SMC plug cable assembly if the opposite connectivity is required.
SMC male to SMC female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMC to SMC cable assembly for quick shipment worldwide. Variations of SMC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 75 Ohm SMC plug to 75 Ohm SMC jack cable 24 inch length using 75 Ohm RG187 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table