Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

75 Ohm SMC Plug to 75 Ohm SMC Plug Cable Using 95 Ohm RG180 Coax , LF Solder

Product ID: PE3W05306LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2SMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG180B/U
RF Cable TypeRG180
RF Cable Impedance95 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4158RG180B/UPE4158KitBOM Datasheet

75 Ohm SMC Plug to 75 Ohm SMC Plug Cable Using 95 Ohm RG180 Coax, LF Solder

PE3W05306LF is a SMC plug to SMC plug cable using RG180 coax. This Pasternack SMC plug to SMC plug cable assembly uses a 75 Ohm SMC for connector 1 and a 75 Ohm SMC for connector 2.

Our plug SMC to plug SMC cable assembly uses a flexible cable type that is 95 Ohm. Pasternack PE3W05306LF SMC plug to SMC plug cable assembly is constructed with RG180 coax.