Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm TNC Female Bulkhead to 75 Ohm BNC Male Cable Using 75 Ohm RG179 Coax with HeatShrink, LF Solder

Product ID: PE3C1680LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


75 Ohm TNC Female Bulkhead Mount Connector Clamp/Solder Attachment for RG179, RG187, .480 inch D Hole75 Ohm BNC Male Connector Crimp/Solder Attachment for RG179, RG187Data Icon
PE44176RG179B/UPE4604KitBOM Datasheet

75 Ohm TNC Female Bulkhead to 75 Ohm BNC Male Cable Using 75 Ohm RG179 Coax with HeatShrink, LF Solder

PE3C1680LF/HS is a TNC female bulkhead to BNC male cable using RG179 coax. This Pasternack TNC female bulkhead to BNC male cable assembly uses a 75 Ohm TNC for connector 1 and a 75 Ohm BNC for connector 2.

Our female TNC bulkhead to male BNC cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3C1680LF/HS TNC female bulkhead to BNC male cable assembly is constructed with RG179 coax.