Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

78 Ohm Flexible RG108 Twinax Cable Single Shielded with Black PVC Jacket

Product ID: RG108A/U-BULK

Pricing

Quantity (Feet)Price
1-24$6.94
25-49$6.59
50-99$6.25
100-249$5.97
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 5,115
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameRG108
Flex TypeFlexible
Impedance78 Ohm
Dielectric TypePE
Velocity of Propagation66 %
Jacket Diameter0.235 in
Jacket MaterialPVC
No. of Shields1
Attenuation at 1 Ghz.34.6 dB
Power, Max at 1 Ghz.30 Watts
Frequency, Max1 GHz
Max Operating Temperature80 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands7
Coax TypeTwinax

Description