Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

790 MHz to 2700 MHz Electronic Warfare Omni Antenna, N-Type Female, MIL-STD-810 TAA Compliant

Product ID: PEANOM1144

Pricing

QuantityPrice
1-4$3,820.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna Type Mobile
Polarization Vertical
Minimum Frequency 790 MHz
Maximum Frequency 2.7 GHz
Connector 1 Polarity Standard
Connector Series N
Connector Gender Female
Impedance 50 Ohm
Maximum Input VSWR 3:1

Description