Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
8 Bit Programmable Phase Shifter, 6 GHz to 18 GHz, 360 Deg Phase Shift, 256 Steps and SMA
Product ID:
PE82P5002
Pricing
| Quantity | Price |
| 1-4 | $24,700.00 |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Phase Adjustment | 360 Deg / Ghz |
| Connector In Series | SMA |
| Connector In Gender | Female |
| Connector Out Series | SMA |
| Connector Out Gender | Female |
| Maximum VSWR | 2:1 |
| Maximum Insertion Loss | 12 dB |
| Maximum Power | 0.1 Watts |
Description
8 Bit Programmable Phase Shifter, 6 GHz to 18 GHz, 360 Deg Phase Shift, 256 Steps and SMA
Pasternack 8 bit programmable phase shifter PE82P5002 is part of our large selection of in-stock RF, microwave and millimeter wave components available for purchase. This 8 bit programmable phase shifter is manufactured with SMA connectors and has a phase adjustment of 360 degrees. Our SMA 8 bit programmable phase shifter has a minimum frequency of 6 GHz and a maximum frequency of 18 GHz.
SMA coaxial RF 8 bit programmable phase shifter has a maximum input power of 0.1 watt and a maximum VSWR of 2:1. PE82P5002 coaxial SMA 8 bit programmable phase shifter is one of over 40,000 RF components supplied by Pasternack. Our 8 bit programmable phase shifter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table